SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERETM Temperature Max Threshold | I2 | 0 | 32767 | 3223 | 0.1 K |
Description: This sets the temperature threshold above which [ERETM] immediately sets.