SLUUCH2 March 2021 BQ40Z50-R2
This command returns the Lifetime Data with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLLmmMM.
Value | Description |
---|---|
AAaa | Cell 1 Max Voltage |
BBbb | Cell 2 Max Voltage |
CCcc | Cell 3 Max Voltage |
DDdd | Cell 4 Max Voltage |
EEee | Cell 1 Min Voltage |
FFff | Cell 2 Min Voltage |
GGgg | Cell 3 Min Voltage |
HHhh | Cell 4 Min Voltage |
IIii | Max Delta Cell Voltage |
JJjj | Max Charge Current |
KKkk | Max Discharge Current |
LLll | Max Avg Dsg Current |
MMmm | Max Avg Dsg Power |