SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T3 | I1 | –128 | 127 | 1 | °C |
Description: This is the temperature hysteresis applied when temperature is decreasing from high temperature to T3 standard high temperaure range .