SLUUCH2 March 2021 BQ40Z50-R2
The initial QMax Pack, QMax Cell 0, QMax Cell 1, QMax Cell 2, and QMax Cell 3 values should be taken from the cell manufacturers' data sheet multiplied by the number of parallel cells, and are also used for the DesignCapacity function value in the Design Capacity data flash value.
See the Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm in bq20zxx Product Family Application Report (SLUA364) for further details.