SLUUCH2 March 2021 BQ40Z50-R2
This read-word function returns the temperature in units 0.1 K. The source of this temperature is configured by TSx Mode and [CTEMP1], [CTEMP0] bits in the DA Configuration. This temperature is used for all cell-related protections, permanent fail, and the advanced charging algorithm.
The temperature used for FET-related protections and permanent fail is FET Temperature, configured by the TSx Mode and FTEMP bits in DA Configuration, and is read with DAStatus2().
The temperature used for gauging is Gauging Temperature, configured by the [TS1], [TS0] bits in the IT Gauging Ext configuration, and is read with DAStatus2(). The recommended configuration for Gauging Temperature is the minimum cell temperature.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x08 | Temperature() | R | Word | U2 | 0 | 65535 | 0.1 K | ||