SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA Delta RSOC | U1 | 0 | 100 | 3 | % |
Description: On wake up from IATA shutdown, if IATA Delay Time = 0 and if true RSOC is > IATA Wake AbsRSOC, then only after a change in true RSOC ≥ IATA Delta RSOC is detected, will the display switch from the stored IATA RM and IATA FCC values to the true value of remaining capacity and FCC.