SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Design Resistance | I2 | 1 | 32767 | 42 | mΩ |
Description: Averaged cell resistance at Reference Grid point. This is automatically updated when the gauge sets Update Status to 0x6. To automatically update again, set Update Status to 0x4 or manually set when Update Status is set to 0x6.