SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
In this example, the HV input range is positive with respect to BAT-, so the TPS4141-Q1 is configured for uni-directional operation as shown in Figure 7-2.
The divider ratio can be determined by referencing Figure 6-5. A divider ratio that maximizes the AOUT voltage range that is within the ADC full scale input range should be selected. With VREF = 0V (REF = HVGND), the lowest divider ratio that can be used is DIVNOM = 320V/V. Higher divider ratios are possible, but these reduce the AOUT voltage range with respect to the available ADC full scale input range.
DIV0 and DIV1 are used to select the nominal divider ratio. For applications that dynamically change the divider ratio in operation, these pins can be controlled by general purpose I/O of the MCU. For static divider ratio settings, DIV0 and DIV1 can be connected to the supply or ground thereby saving MCU general purpose I/O for other purposes. For this design, the divider ratio is assumed static, so DIV0 is connected to VDD and DIV1 is connected to HVGND.
If the application requires both positive and negative HV voltages to be measured with respect to BAT-, the TPS4141-Q1 can be configured for bi-directional operation as shown in Figure 7-3. An external 2.048V (VREF) voltage reference is applied to REF which shifts the AOUT voltage to be centered around VREF. DIVNOM is increased to 640V/V to support a HV input range of –1000V to 1000V.