SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
Table 7-1 lists the Design Requirements for a typical high voltage measurement using a low voltage MCU to control the TPS4141-Q1. It assumes the MCU resides on the HVGND (ground of the high voltage domain).
| PARAMETER | VALUE |
|---|---|
| VHV voltage range | 0V to 1000V |
| Supply (VVDD) | 5V ±5% |
| ADC full scale input range | 5V |
| ADC absolute measurement error | ±1.5mV |