SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
Figure 7-1 shows a simplified circuit diagram using TPS4141-Q1 in a system for high voltage measurement. TPS4141-Q1 interfaces with the BQ79731-Q1 UIR sensor that contains an integrated delta-sigma ADC. In this example, both the TPS4141-Q1 and BQ79731-Q1 reside in the high voltage domain with their respective grounds connected to the battery ground, BAT- (HVGND = AVSS = BAT-).