SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PRECISION RESISTOR DIVIDER AND AMPLIFIER | ||||||
| RTOTAL | Resistance from HV to HVGND or HV to REF. | 25 | 30 | 37 | MΩ | |
| DIVNOM | Nominal divide ratio | DIV1 = L, DIV0 = L |
160 | V/V | ||
| DIV1 = L, DIV0 = H |
320 | V/V | ||||
| DIV1 = H, DIV0 = L |
640 | V/V | ||||
| DIV1 = H, DIV0 = H |
1000 | V/V | ||||
| GAINERROR(1)(2) | DIV = 160V/V setting. Nominal gain = 1/DIV. |
TJ = 25°C |
–0.15 | 0.15 | % |
|
| –40°C ≤ TJ ≤ 150°C |
–0.25 | 0.25 | % |
|||
| DIV = 320V/V setting. Nominal gain = 1/DIV. |
TJ = 25°C |
–0.15 | 0.15 | % |
||
| –40°C ≤ TJ ≤ 150°C |
–0.25 | 0.25 | % | |||
| DIV = 640V/V setting. Nominal gain = 1/DIV. |
TJ = 25°C |
–0.15 | 0.15 | % |
||
| –40°C ≤ TJ ≤ 150°C |
–0.25 | 0.25 | % | |||
| DIV = 1000V/V setting. Nominal gain = 1/DIV. |
TJ = 25°C |
–0.15 | 0.15 | % |
||
| –40°C ≤ TJ ≤ 150°C |
–0.25 | 0.25 | % | |||
| VOFFSET_HV | Measurement offset voltage referred to HV input. |
–40°C ≤ TJ ≤ 150°C | –240 | 240 | mV | |
| CMRAIN | Amplifier common mode input range | 0 | 3.0 | V | ||
| CMRAOUT | Amplifier common mode output range | 0 | 4.1 | V | ||
| BWHV_REF | Measurement bandwidth - HV to AOUT, REF to AOUT | DIV = 160 | 7 | kHz | ||
| DIV = 320 | 14 | kHz | ||||
| DIV = 640 | 30 | kHz | ||||
| DIV =1000 | 53 | kHz | ||||
| SUPPLY (VDD) | ||||||
| VUVLO_R | VDD undervoltage threshold rising | VDD rising | 4 | 4.2 | 4.4 | V |
| VUVLO_F | VDD undervoltage threshold falling | VDD falling | 3.9 | 4.1 | 4.3 | V |
| VUVLO_HYS | VDD undervoltage threshold hysteresis | 160 | mV | |||
| IVDD_ON | VDD current, device powered on | TJ = 25°C | 4 | mA | ||
| –40°C ≤ TJ ≤ 150°C | 4 | 7.5 | mA | |||
| IVDD_OFF | VDD current, device powered off | VVDD = 5V, VCE = 0V, TJ = 25°C |
4 | 7 | µA | |
| VVDD = 5V, VCE = 0V, –40°C ≤ TJ ≤ 150°C |
48 | µA | ||||
| VVDD = 20V, VCE = 0V, TJ = 25°C | 8 | 15 | µA | |||
| VVDD = 20V, VCE = 0V, –40°C ≤ TJ ≤ 150°C |
60 | |||||
| SWITCH CHARACTERISTICS | ||||||
| IOFF | Off leakage | CE = L, VHV = 1200V, TJ = 25°C |
0.02 | 0.15 | µA | |
| CE = L, VHV = 1200V, TJ = 85°C |
0.5 | |||||
| CE = L, VHV = 1200V, TJ = 105°C |
1 | |||||
| CE = L, VHV = 1200V, TJ = 125°C |
5 | |||||
| CE = L, VHV = 1200V, –40°C ≤ TJ ≤ 150°C |
30 | |||||
| BVVDSS | Switch breakdown voltage. | IHV = 8µA, TJ = 25°C CE = L |
1270 | 1550 | V | |
| IHV = 30µA, –40°C ≤ TJ ≤ 150°C CE = L |
1270 | 1550 | V | |||
| COSS | HV capacitance | VHV = 0V, f = 1MHz | 2 | pF | ||
| LOGIC-LEVEL INPUT (CE, DIV0, DIV1) | ||||||
| VIL, CE | Chip enable input logic low voltage | 0.0 | 0.8 | V | ||
| VIH, CE | Chip enable input logic high voltage | 2.4 | 20.0 | V | ||
| VHYS, CE | Chip enable input logic hysteresis | 225 | mV | |||
| VIL, DIVx | DIV0/DIV1 input logic for low state | 0.8 | V | |||
| VIM, DIVx | DIV0/DIV1 input logic for mid state | 1.3 | 1.8 | V | ||
| VIH, DIVx | DIV0/DIV1 input logic for high state | 2.4 | V | |||
| VHYS, DIVx | DIV0/DIV1 input logic hysteresis. | 180 | mV | |||
| IIL_CE | Input logic low current | VCE = 0V | –0.1 | 0.1 | µA | |
| VCE = 0.8V | 1.3 | 2.3 | 4 | µA | ||
| IIH_CE | Input logic high current | VCE = 5V | 6.5 | 11 | 20 | µA |
| VCE = 20V | 6.6 | 12 | 22 | µA | ||
| IIL_DIVx | Input logic low current | VDIVx = 0V | –23 | –14 | –8 | µA |
| VDIVx = 0.8V | –11 | –7 | –4 | µA | ||
| IIM_DIVx | Input logic mid current | VDIVx = 1.3V | –4 | –2 | –1 | µA |
| VDIVx = 1.8V | 1.3 | 2.4 | 5 | µA | ||
| IIH_DIVx | Input logic high current | VDIVx = 2.4V | 4 | 8 | 23 | µA |
| VDIVx = 5V | 9 | 17 | 32 | µA | ||
| VDIVx = 20V | 9 | 17 | 32 | µA | ||
| RPD_CE | Pull down resistance on CE | 200 | 360 | 580 | kΩ | |
| RPU_DIVx | Pull up resistance on DIV0, DIV1 | 200 | 360 | 580 | kΩ | |
| RPD_DIVx | Pull down resistance on DIV0, DIV1 | 80 | 165 | 375 | kΩ | |