SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
The input voltages on HV, VHV, that can be sensed accurately by the TPS4141-Q1 depends on the DIV ratio selected and the REF voltage applied, VREF. The common mode input and output voltage ranges of the integrated amplifier limit VHV voltages that can be supported. Exceeding these ranges, cause the amplifier input or output to saturate.
The amplifier common mode output range, CMRAOUT, limits the range of output voltages the amplifier can drive to AOUT. The voltage of AOUT is limited to CMRAOUT(min) to CMRAOUT(max) with respect to HVGND. Similarly, the amplifier common mode input range, CMRAIN, limits the range of input voltages the amplifier can amplify. The input swing is limited to CMRAIN(min) to CMRAIN(max) with respect to HVGND.
The range of voltages that can be measured accurately depends on the divider ratio selected by DIV0 and DIV1 and the external reference voltage applied to REF. Figure 6-5 shows the typical characteristic of input ranges supported. For each DIV setting, a pair of curves is shown. The top curve corresponds to the upper bound of the VHV voltage for the selected DIV setting and the bottom curve corresponds to the lower bound of the VHV voltage. When the TPS4141-Q1 is configured for uni-directional measurements, REF is either connected to HVGND in the application or connected internally to HVGND via the DIV0 and DIV1 selections. In this case, VREF = 0V.