SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
| PIN NUMBER | PIN NAME | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| 1 | VDD | P | Power supply |
| 2 | HVGND | GND | HV ground supply. Connect all HVGND pins to HV ground supply. |
| 3 | CE | I | Active high chip enable signal |
| 4 | DIV0 | I | Trinary input for divider ratio selection |
| 5 | DIV1 | I | Trinary input for divider ratio selection |
| 6 | AOUT | O | Amplifier output from HV resistor divider |
| 7 | REF | I | Reference for bottom of resistor divider, connect to external reference for bi-directional sensing or to HVGND. |
| 8 | HVGND | GND | HV ground supply. Connect all HVGND pins to HV ground return. |
| 9 | HV | I/O | High-voltage input. All HV pins must be connected in the application. |
| 10 | |||
| 11 |