SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION
The following error sources are used to estimate the total measurement error:
For uni-directional operation, Equation 3 is used to estimate the maximum and minimum AOUT voltage for a full scale range of VHV = 1000V, DIVNOM = 320V/V, and VREF = 0V:
The AOUT voltage with no error source contribution (VAOUT_IDEAL) can be found using Equation 1 with VREF = 0V:
Using VAOUT_MAX, VAOUT_MIN, and VAOUT_IDEAL, the total full scale range percentage error is ±0.274%. This may also be found by directly using Equation 6:
The ADC measurement error at full scale range is:
Adding these error contributions leads to a total estimated error of ±0.322%.