SLVSGZ9A February 2025 – May 2025 TPS4141-Q1
ADVANCE INFORMATION

| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
XTPS4141QDWQRQ1 |
SOIC | DWQ | 11 | 1000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
|
PTPS4141QDWQRQ1 |
SOIC | DWQ | 11 | 1000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| XTPS4141QDWQRQ1 | SOIC | DWQ | 11 | 1000 | 350.0 | 350.0 | 43.0 |
| PTPS4141QDWQRQ1 | SOIC | DWQ | 11 | 1000 | 350.0 | 350.0 | 43.0 |