SLVSHH3A March 2025 – August 2025 DRV8263-Q1
PRODUCTION DATA
Table 4-1 summarizes the RON and package differences between devices in the DRV8X6X-Q1 family of 48V capable integrated motor drivers.
| PART NUMBER(1) | Configuration | (LS + HS) RON | IOUT MAX | PACKAGE | BODY SIZE | Interface |
|---|---|---|---|---|---|---|
| DRV8262-Q1 | 1 or 2 H-bridge | 50mΩ or 100mΩ | 16A or 8A | HTSSOP (44) | 14mm × 6.1mm | HW |
| DRV8962-Q1 | 4 Half-bridge | 100mΩ | 8A | HTSSOP (44) | 14mm × 6.1mm | HW |
| DRV8263-Q1 | 1 H-bridge | 85mΩ | 28A | VQFN-HR (15) | 3.5mm × 6mm | HW, SPI |
| DRV8163-Q1 | 1 Half-bridge | 43mΩ | 40A | VQFN-HR (15) | 3.5mm × 6mm | HW, SPI |
Table 4-2 summarizes the feature differences between the SPI and HW interface variants in the DRV8263-Q1. In general, the SPI variant offers more configurability, bridge control options, diagnostic feedback, and additional features.
| FUNCTION | HW Variant | SPI Variant |
|---|---|---|
| Bridge control | Pin only | Individual pin "and/or" register bit with pin status indication (Refer Register Pin control) |
| Clear fault command | Reset pulse on nSLEEP pin | SPI CLR_FAULT command |
| Over current protection (OCP) | Fixed at the highest setting | 4 choices for thresholds, 2 choices for filter time |
5 levels with disable & fixed TOFF time | 7 levels with disable & indication, with programmable TOFF time | |
| Individual fault reaction configuration between retry or latched behavior | Not supported, either all latched or all retry | Supported |
| Detailed fault logging and device status feedback | Not supported, nFAULT pin monitoring necessary | Supported, nFAULT pin monitoring optional |
VM over voltage | Not supported | Supported |
| On-state (Active) diagnostics | Not supported | Supported for high-side loads |
| Spread spectrum clocking (SSC) | Not supported | Supported |
| Additional driver states in PWM mode | Not supported | Supported |
| Hi-Z for individual half-bridge in Independent mode | Not supported | Supported (SPI register only) |
Not supported | ||
Not supported |
| Device | Package Symbolization | DEVICE_ID Register |
|---|---|---|
| DRV8262-Q1 | 8262 | Not applicable |
| DRV8962-Q1 | 8962 | Not applicable |
| DRV8263H-Q1 | 8263H | Not applicable |
| DRV8163H-Q1 | 8163H | Not applicable |
| DRV8263S-Q1 | 8263S | 0 x 25 |
| DRV8163S-Q1 | 8163S | 0 x 2D |