SLVSIO8 September 2026 TPS638221
PRODMIX
The device has a thermal shutdown function which turns off the converter if the junction temperature is greater than 165°C. The device automatically turns on the converter again when the junction temperature is less than 145°C.