SLVSIO8 September 2026 TPS638221
PRODMIX
The TPS63822 and TPS638221 devices are low quiescent current, high-efficiency buck-boost converters. Four switches are integrated to maintain synchronous power conversion under all operating conditions, so that the device achieves high efficiency power conversion over a wide range of input voltages and output currents. The device automatically switches between buck, boost, and buck-boost operation as required by the operating conditions. The device operates as a true buck converter when VI > VO and as a true boost converter when VI < VO. When VI ≈ VO, the device operates in a 3-cycle buck-boost mode.