SLVSIO8 September 2026 TPS638221
PRODMIX
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | EN | I | Device enable. A high logic level on this pin enables the device; a low logic level on this pin disables the device. |
| A2, A3 | VIN | PWR | Supply voltage for power stage |
| B1 | MODE | I | Auto PFM/PWM/Ultrasonic mode selection MODE = Logic low, auto PFM mode MODE = Logic high, FPWM mode MODE = floating, ultrasonic mode |
| B2, B3 | LX1 | PWR | Inductor connection |
| C1 | AGND | — | Analog ground |
| C2, C3 | GND | PWR | Power ground |
| D1 | FB | I | Voltage feedback of adjustable versions. When FB is connected to AGND, the output voltage is fixed at 3.3V. |
| D2, D3 | LX2 | PWR | Inductor connection |
| E1 | PG | O | Power good indicator and open drain output. If not used, this pin can be left floating. |
| E2, E3 | VOUT | PWR | Converter output |