SLVSIO8 September 2026 TPS638221
PRODMIX
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VI | Supply voltage | 1.8 | 5.5 | V | ||
| VO | Output voltage | 1.2 | 5.5 | V | ||
| IO | Output current(1) | VOUT = 3.3V, VIN ≥ 2.6V | 3.5 | A | ||
| CI | Input capacitance(2) | 5 | µF | |||
| CO | Output capacitance(2) | VOUT = 3.3V, VIN ≥ 2.6V, IOUT ≤ 2A | 14 | 16 | µF | |
| L | Inductance | 390 | 470 | 560 | nH | |
| TA | Operating free-air temperature range | -40 | 85 | °C | ||
| TJ | Operating junction temperature range | -40 | 125 | °C | ||