SLVSIO8 September 2026 TPS638221
PRODMIX
TI recommends a minimum input capacitance (including DC bias effects) of 5µF. A 10µF, 6.3V or 22µF, 10V ceramic capacitor is designed for typical applications. If the input supply is located more than a few centimeters from the converter, add additional bulk capacitance (a 47µF electrolytic or tantalum capacitor is a typical choice).
| CAPACITOR [µF] | VOLTAGE RATING [V] | ESR [mΩ] | PART NUMBER | MANUFACTURER | SIZE (METRIC) |
|---|---|---|---|---|---|
| 10 | 6.3 | 4 | GRM188R60J106ME84D | Murata | 0603 (1608) |
| 22 | 10 | 4 | GRT188R61A226ME13D | Murata | 0603 (1608) |