SLVSIO8 September 2026 TPS638221
PRODMIX
The TPS63822 and TPS638221 are designed to operate with a DC supply voltage in the range 1.8V to 5.5V. If the input supply is more than a few centimeters from the device, TI recommends adding some bulk capacitance to the ceramic bypass capacitors. A 47µF electrolytic capacitor is a typical selection for the bulk capacitance.