SNAA427 October 2025 HDC1010 , HDC1080 , HDC2010 , HDC2021 , HDC2022 , HDC2080 , HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1 , HDC3120 , HDC3120-Q1
A common source of confusion regarding storage conditions is MSL level. MSL stands for Moisture Sensitivity Level, and is a storage rating that informs users under what conditions an IC can be stored. Table 4-1 shows the different MSL levels.
| MSL | Floor Life | Moisture Relative Humidity |
|---|---|---|
| 1 | Unlimited | 85% RH |
| 2 | 1 year | 60% RH |
| 2a | 4 weeks | |
| 3 | 168 hours | |
| 4 | 72 hours | |
| 5 | 48 hours | |
| 5a | 24 hours | |
| 6 | Bake before use and reflow within time on label |
TI's RH sensors are rated MSL-1, meaning the sensors can be stored indefinitely in the packaging without affecting mechanical reliability. However, MSL rating pertains only to package integrity, not sensing performance.
For example, storing a sensor at 30°C/85% RH for one year can preserve package quality, but degrade RH accuracy due to moisture ingress into the polymer. Therefore, sensors must be stored in cooler (20°C - 30°C), drier (30%RH to 50%RH) environments than the MSL rating suggests.
More information on MSL can be found in MSL Ratings and Reflow Profiles.