SNAA427 October 2025 HDC1010 , HDC1080 , HDC2010 , HDC2021 , HDC2022 , HDC2080 , HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1 , HDC3120 , HDC3120-Q1
The HDC302x Silicon User's Guide details the storage and handling guidelines.
Incorrect handling, such as scratching the sensor cavity with tweezers, can cause irreversible mechanical damage. Use vacuum pens whenever possible. If tweezers are necessary, avoid contact with the sensor element. Visibly damaged RH sensors should be discarded and replaced.