SNAA427 October 2025 HDC1010 , HDC1080 , HDC2010 , HDC2021 , HDC2022 , HDC2080 , HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1 , HDC3120 , HDC3120-Q1
As mentioned in Section 1.3, this section contains a detailed overview of each case study. Each case study includes a description of the RH accuracy issue the customer was encountering (both written and graphically), the investigation steps taken by TI and the customer, and the final root cause and mitigation and prevention measures taken.