SNAS512K September 2011 – October 2025 LMK00301
PRODUCTION DATA
Figure 5-1 RHS Package48-Pin WQFNTop View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| CLKin_SEL0 | 19 | I | Clock input selection pins (3) |
| CLKin_SEL1 | 22 | ||
| CLKin0 | 20 | I | Universal clock input 0 (differential or single-ended) |
| CLKin0* | 21 | ||
| CLKin1 | 40 | I | Universal clock input 1 (differential or single-ended) |
| CLKin1* | 40 | ||
| CLKoutA_TYPE0 | 14 | I | Bank A output buffer type selection pins (3) |
| CLKoutA_TYPE1 | 47 | ||
| CLKoutB_TYPE0 | 23 | I | Bank B output buffer type selection pins (3) |
| CLKoutB_TYPE1 | 39 | ||
| CLKoutA0 | 1 | O | Differential clock output A0. Output type set by CLKoutA_TYPE pins. |
| CLKoutA0* | 2 | ||
| CLKoutA1 | 3 | O | Differential clock output A1. Output type set by CLKoutA_TYPE pins. |
| CLKoutA1* | 4 | ||
| CLKoutA2 | 6 | O | Differential clock output A2. Output type set by CLKoutA_TYPE pins. |
| CLKoutA2* | 7 | ||
| CLKoutA3 | 9 | O | Differential clock output A3. Output type set by CLKoutA_TYPE pins. |
| CLKoutA3* | 10 | ||
| CLKoutA4 | 11 | O | Differential clock output A4. Output type set by CLKoutA_TYPE pins. |
| CLKoutA4* | 12 | ||
| CLKoutB4* | 25 | O | Differential clock output B4. Output type set by CLKoutB_TYPE pins. |
| CLKoutB4 | 26 | ||
| CLKoutB3* | 27 | O | Differential clock output B3. Output type set by CLKoutB_TYPE pins. |
| CLKoutB3 | 28 | ||
| CLKoutB2* | 30 | O | Differential clock output B2. Output type set by CLKoutB_TYPE pins. |
| CLKoutB2 | 31 | ||
| CLKoutB1* | 33 | O | Differential clock output B1. Output type set by CLKoutB_TYPE pins. |
| CLKoutB1 | 34 | ||
| CLKoutB0* | 35 | O | Differential clock output B0. Output type set by CLKoutB_TYPE pins. |
| CLKoutB0 | 36 | ||
| DAP | DAP | GND | Die Attach Pad. Connect to the PCB ground plane for heat dissipation. |
| GND | 13, 18, 24, 37, 43, 48 | GND | Ground |
| NC | 38 | — | Not connected internally. Pin can be floated, grounded, or otherwise tied to any potential within the Supply Voltage range stated in Absolute Maximum Ratings. |
| OSCin | 16 | I | Input for crystal. Can also be driven by a XO, TCXO, or other external single-ended clock. |
| OSCout | 17 | O | Output for crystal. Leave OSCout floating if OSCin is driven by a single-ended clock. |
| REFout | 44 | O | LVCMOS reference output. Enable output by pulling REFout_EN pin high. |
| REFout_EN | 46 | I | REFout enable input. Enable signal is internally synchronized to selected clock input. (3) |
| VCC | 15, 42 | PWR | Power supply for Core and Input Buffer blocks. The Vcc supply operates from 3.3V. Bypass with a 0.1µF low-ESR capacitor placed very close to each Vcc pin. |
| VCCOA | 5, 8 | PWR | Power supply for Bank A Output buffers. VCCOA can operate from 3.3V or 2.5V. The VCCOA pins are internally tied together. Bypass with a 0.1µF low-ESR capacitor placed very close to each Vcco pin. (2) |
| VCCOB | 29, 32 | PWR | Power supply for Bank B Output buffers. VCCOB can operate from 3.3V or 2.5V. The VCCOB pins are internally tied together. Bypass with a 0.1µF low-ESR capacitor placed very close to each Vcco pin. (2) |
| VCCOC | 45 | PWR | Power supply for REFout Output buffer. VCCOC can operate from 3.3V or 2.5V. Bypass with a 0.1µF low-ESR capacitor placed very close to each Vcco pin. (2) |