When terminating clock drivers keep in mind these guidelines for optimum phase noise and jitter performance:
- Transmission line theory must be followed for
good impedance matching to prevent reflections.
- Clock drivers must be presented with the proper
loads.
- LVDS outputs are current drivers and require a
closed current loop.
- HCSL drivers are switched current outputs and
require a DC path to ground through 50Ω
termination.
- LVPECL outputs are open emitter and require a DC
path to ground.
- Receivers must be presented with a signal biased
to the specified DC bias level (common-mode voltage) for
proper operation. Some receivers have self-biasing inputs
that automatically bias to the proper voltage level; in this
case, the signal must normally be AC coupled.
Driving a non-LVPECL or non-LVDS receiver with a
LVDS or LVPECL driver is possible as long as the above guidelines
are followed. Check the data sheet of the receiver or input being
driven to determine the best termination and coupling method to
verify that the receiver is biased at the optimum DC voltage
(common-mode voltage).