SNAU318 June 2025
| Parameter | Value | Conditions | |
|---|---|---|---|
| Supply voltage | 3.0 to 3.4V | Onboard LDOs output are 2.5V | |
| 2.5V | Onboard LDOs are bypassed | ||
| Supply current | 3.9A maximum (1.9A maximum per device) | Various configurations | |
| CLKIN input frequency | 10MHz to 12.8GHz | Buffer Mode | |
| 10MHz to 12.8GHz | Divider Mode | ||
| 3.2GHz to 6.4GHz | Multiplier Mode | CLK_DIV = × 2 | |
| 2.133GHz to 4.266GHz | CLK_DIV = × 3 | ||
| 1.6GHz to 3.2GHz | CLK_DIV = × 4 | ||
| 1.28GHz to 2.56GHz | CLK_DIV = × 5 | ||
| 1.067GHz to 2.133GHz | CLK_DIV = × 6 | ||
| 0.914GHz to 1.828GHz | CLK_DIV = × 7 | ||
| 800MHz to 1.6GHz | CLK_DIV = × 8 | ||