SNAU318 June 2025 LMX1205
The LMX1205 is an ultra-low additive-jitter RF buffer, divider, and multiplier, with integrated SYSREF generation capability. Use a separate auxiliary clock divider with large divider values called logic clock for FPGAs or other logic ICs. Each RF output is paired with a differential SYSREF output with picosecond-precision delay-tuning capability and is operable as a generator (with synchronization capability across multiple devices) or as a repeater. The EVM operates with a 3.3V supply voltage when the onboard low dropout (LDO) regulators are used. When the supply voltage is 2.5V, LDO bypass is possible. The EVM contains three LMX1205, three LDO regulators, and a vertical header connector for the USB2ANY connection.