SNAU318 June 2025 LMX1205
LMX1205MSEVM PCB shows that the logic clock is enabled by default in the LVDS output format.
Figure 4-8 Software Configuration to
select Logic ClockFigure 4-9 shows an input clock frequency of 2GHz. The dividers operate in default settings to generate 31.25MHz at the logic clock output.
Figure 4-9 Output Waveform of Logic
Clock