SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
A bus with both I3C and I2C interfaces is referred to as a mixed bus with clock speeds up to 12.5MHz. The TMP118 is an I2C device that can be on the same bus that has an I3C device attached as the device incorporates a spike suppression filter of 50ns on the SDA and SCL pins to filter out any communication above 4Mhz. The filter helps avoid any interference to the bus when I3C communication takes place on the bus. I2C bus targets (with 50ns filter) can coexist with I3C controllers operating at 12.5MHz, enabling the migration of existing I2C bus designs to the I3C specification.