SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
This read-only register indicates the device ID and revision number.
Return to Register Map.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DID[11:4] | |||||||
R-11h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DID[3:0] | Rev[3:0] | ||||||
| R-8h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:4 | DID[11:0] | R | 118h | Indicates the device ID. |
3:0 | Rev[3:0] | R | 0h | Indicates the revision number. |