SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
This register contains the value of the third Unique ID for the device. The Unique ID of the device is used for NIST traceability purposes.
Reading the Unique ID registers requires a specific procedure to retrieve the content from the memory. Follow the procedure described in Section 7.3.5.
Return to Register Map.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Unique_ID2[15:8] | |||||||
| R-xxh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Unique_ID2[7:0] | |||||||
| R-xxh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | Unique_ID2[15:0] | R | xxxxh | Unique ID register 2 content |