11 Revision History
Changes from Revision * (December 2024) to Revision A (April 2025)
- Updated the numbering format for tables, figures, and cross-references throughout
the documentGo
- Updated thermal mass to 0.092 mJ/°C from 0.14mJ/°CGo
- Added additional specification for 0°C to 50°C for TMP118Go
- Added additional specification for 10°C to 50°C for TMP118MGo
- Updated the ±0.2°C accuracy specification temperature range to –20°C to 85°C from 0°C to 85°CGo
- Added additional specification for -20°C to 85°C for TMP118M from VDD= 1.4V to 5.5VGo
- Changed maximum active current over temperature and supply to 100μA from 95μAGo
- Removed the max spec for Data Hold TimeGo
- Updated the TLow_Limit to 16-bit format from 12-bit
formatGo
- Updated the THigh_Limit to 16-bit format from 12-bit
formatGo