SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
| 7-BIT I2C TARGET ADDRESS | ||
|---|---|---|
DEVICE | HEX | BINARY |
TMP118A/ TMP118MA | 0x48 | 1001000'b |
TMP118B/ TMP118MB | 0x49 | 1001001'b |
TMP118C/ TMP118MC | 0x4A | 1001010'b |
TMP118D/ TMP118MD | 0x4B | 1001011'b |
| Feature | TMP113 | TMP114 | TMP117 | TMP117M | TMP117N | TMP118 | TMP118M | TMP119 | |
|---|---|---|---|---|---|---|---|---|---|
| VDD (V) | 1.4 - 5.5 | 1.08 - 1.98 | 1.7 - 5.5 | 1.7 - 5.5 | 1.7 - 5.5 | 1.4 - 5.5 | 1.4 - 5.5 | 1.7 - 5.5 | |
Current Consumption (25°C) | |||||||||
| IAVG at 1Hz (μA) | 1.4 | 0.63 | 3.5 | 3.5 | 3.5 | 1.4 | 1.4 | 3.5 | |
| IQ_ACTIVE (μA) | 55 | 68 | 135 | 135 | 135 | 55 | 55 | 135 | |
| ISB (μA) | 0.85 | 0.26 | 1.25 | 1.25 | 1.25 | 0.75 | 0.75 | 1.25 | |
ISD (μA) | 0.07 | 0.16 | 0.25 | 0.25 | 0.25 | 0.065 | 0.065 | 0.25 | |
Accuracy | |||||||||
| 0°C to 45°C | (typ) | 0.1 | 0.1 | 0.05 | 0.05 | 0.1 | 0.05(1) | 0.05(1) | 0.03 |
(max) | 0.3 | 0.2 | 0.1 | 0.1 | 0.2 | 0.15(1) | 0.2(1) | 0.08 | |
| -55°C (max) | - | - | 0.25 | - | 0.3 | - | - | 0.15 | |
| -40°C (max) | 0.75 | 0.5 | 0.15 | - | 0.2 | 0.4 | - | 0.11 | |
| -20°C (max) | 0.5 | 0.5 | 0.1 | - | 0.2 | 0.2(1) | 0.2(1) | 0.09 | |
| -10°C (max) | 0.5 | 0.3 | 0.1 | - | 0.2 | 0.2(1) | 0.2(1) | 0.09 | |
| 0°C (max) | 0.3 | 0.3 | 0.1 | 0.15 | 0.2 | 0.15(1) | 0.15(1) | 0.08 | |
| 20°C (max) | 0.3 | 0.2 | 0.1 | 0.1 | 0.2 | 0.1(1) | 0.1(1) | 0.08 | |
| 45°C (max) | 0.3 | 0.2 | 0.1 | 0.1 | 0.2 | 0.1(1) | 0.1 (1) | 0.08 | |
| 60°C (max) | 0.3 | 0.3 | 0.15 | 0.15 | 0.2 | 0.2(1) | 0.2(1) | 0.09 | |
| 85°C (max) | 0.5 | 0.5 | 0.2 | 0.2 | 0.2 | 0.2(1) | 0.2(1) | 0.15 | |
| 100°C (max) | 0.75 | 0.5 | 0.2 | - | 0.2 | 0.4 | - | 0.15 | |
| 125°C (max) | 0.75 | 0.5 | 0.25 | - | 0.25 | 0.4 | - | 0.2 | |
| 150°C (max) | - | - | 0.3 | - | 0.3 | - | - | 0.2 | |
Packaging Dimension | |||||||||
| Dimensions [mm × mm × mm] | BGA: 1.49 × 0.95 × 0.531 | PicoStar™: 0.76 × 0.76 × 0.15 | BGA: 1.49 × 0.95 × 0.531 WSON: 2.0 × 2.0 × 0.8 | PicoStar™: 0.61 × 0.55 × 0.24 | BGA: 1.49 × 0.95 × 0.525 | ||||
Features | |||||||||
I2C Addresses | ADD0 Pin (4) | Factory Set (4) | ADD0 Pin (4) | Factory Set (4) | ADD0 Pin (4) | ||||
NIST Traceable | Yes | No | Yes | Yes | Yes | Yes | Yes | Yes | |
Field Description | Field Detail |
|---|---|
| Sensor Family | TMP: Temperature Sensors |
| Device Name | 118 |
| Device Type (Optional) |
|
| I2C Address |
|
| Temperature Range |
|
| TI Package Designator | YMS, PicoStarTM package, 0.3mm pitch |
| T&R Packing Size | Large T&R, SPQ = 12,000 units |