SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| TEMPERATURE TO DIGITAL CONVERTER | ||||||||
| TERR | Temperature accuracy | TMP118 | 8x averaging 1-Hz conversion cycle, serial bus idle, VDD = 1.62V to 3.6V(1) |
20°C to 50°C | –0.1 | ±0.05 | 0.1 | °C |
| 0°C to 50°C | –0.15 | 0.15 | ||||||
| –20°C to 85°C | –0.2 | 0.2 | ||||||
| 8x averaging 1-Hz conversion cycle, serial bus idle, VDD = 1.4V to 5.5V |
–40°C to 125°C | –0.4 | 0.4 | |||||
| TMP118M | 8x averaging 1-Hz conversion cycle, serial bus idle, VDD = 1.62V to 3.6V(1) |
20°C to 50°C | –0.1 | 0.1 | ||||
| 10°C to 50°C | –0.15 | 0.15 | ||||||
| –20°C to 85°C | –0.2 | 0.2 | ||||||
| 8x averaging 1-Hz conversion cycle, serial bus idle, VDD = 1.4V to 5.5V |
–20°C to 85°C | –0.4 | 0.4 | |||||
| PSRDC | DC power supply sensitivity | 1.62V to 5.5V | 17 | m°C/V | ||||
| TRES | Temperature resolution (LSB) | 7.8125 | m°C | |||||
| TREPEAT | Repeatability(2) | 8x averaging | ±1 | LSB | ||||
| No averaging | ±2 | |||||||
| TLTD | Long-term stability and drift | 3000 hours at 125°C, VDD = 5.5V | 0.024 | °C | ||||
| THYS | Temperature cycling and hysteresis(3) | 8 averages | ±2 | LSB | ||||
| tLIQUID | Response time (stirred liquid) | τ = 63% for step response from 25 °C to 75 °C | Single layer Flex PCB 0.13mm thickness |
0.11 | s | |||
| Single layer FR4 PCB 1.575mm thickness |
1.4 | s | ||||||
| tCONV | Conversion time | One-shot mode | 11.1 | ms | ||||
| TGAIN | Gain error | Temp Error Drift over 10 °C to 50 °C; Continuous sweep; Normalized at 35 °C | –0.4 | 0.4 | % | |||
| DIGITAL INPUT/OUTPUT | ||||||||
| CIN | Input capacitance | f = 100kHz | 3 | pF | ||||
| VIH | Input logic high level | 1 | V | |||||
| VIL | Input logic low level | 0.4 | V | |||||
| IIN | Input leakage current | –0.1 | 0.1 | μA | ||||
| VOL | SDA output logic low level | IOL = –2mA | 0.25 | V | ||||
| POWER SUPPLY | ||||||||
| IDD_ACTIVE | Supply current during active conversion | Active conversion, serial bus idle | 55 | 100 | μA | |||
| IDD_AVG | Average current consumption | Continuous conversion mode 1 Hz conversion frequency |
Serial bus idle, no averaging | 1.4 | 4 | μA | ||
| Serial bus idle, 8x averaging | 4.8 | 12 | ||||||
| SCL frequency = 400kHz, no averaging(5) | 5.3 | |||||||
| IDD_SB | Standby current(4) | Continuous conversion mode, serial bus idle | 0.75 | 3 | μA | |||
| IDD_SD | Shutdown current | Serial bus idle | 25 °C | 0.065 | 0.25 | μA | ||
| 0 °C to 55 °C | 0.11 | 0.3 | ||||||
| –40 °C to 125 °C | 1.5 | |||||||
| VPOR | Power-on reset threshold voltage | Supply voltage rising | 1.07 | V | ||||
| VBOR | Brownout detect | Supply voltage falling | 0.9 | V | ||||
| tINIT | Initialization time after power-on reset(6) | 1 | ms | |||||
| tRESET | Reset Time(7) | General Call Reset | 0.1 | ms | ||||