SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
| STANDARD | FAST-MODE | FAST-MODE PLUS | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Min | Max | Min | Max | Min | Max | ||||
| f(SCL) | SCL operating frequency | 1 | 100 | 100 | 400 | 400 | 1000 | kHz | |
| t(BUF) | Bus-free time between STOP and START conditions | 4.7 | 1.3 | 0.5 | µs | ||||
| t(SUSTA) | Repeated START condition setup time | 4.7 | 0.6 | 0.26 | µs | ||||
| t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. |
4.0 | 0.6 | 0.26 | µs | ||||
| t(SUSTO) | STOP condition setup time | 4.0 | 0.6 | 0.26 | µs | ||||
| t(HDDAT) | Data hold time(1) | 0 | 0 | 0 | ns | ||||
| t(SUDAT) | Data setup time | 250 | 100 | 50 | ns | ||||
| t(LOW) | SCL clock low period | 4.7 | 1.3 | 0.5 | µs | ||||
| t(HIGH) | SCL clock high period | 4.0 | 0.6 | 0.26 | µs | ||||
| t(VDAT) | Data valid time (data response time)(2) | 3.45 | 0.9 | 0.45 | µs | ||||
| tR | SDA, SCL rise time | 1000 | 20 | 300 | 120 | ns | |||
| tF | SDA, SCL fall time | 300 | 300 | 120 | ns | ||||
| ttimeout | Timeout | 30 | 30 | 30 | ms | ||||
| tLPF | Glitch suppression filter | 50 | 50 | 50 | ns | ||||