SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
To communicate with the TMP118 the controller must first address target devices through an address byte. The address byte has seven address bits and a read-write (R/W) bit that indicates the intent of executing a read or write operation. The TMP118 utilizes hardwired orderables for addressing to allow up to 4 target devices to be addressed on a single bus.
| 7-BIT I2C TARGET ADDRESS | ||
|---|---|---|
DEVICE | HEX | BINARY |
TMP118A/ TMP118MA | 0x48 | 1001000'b |
TMP118B/ TMP118MB | 0x49 | 1001001'b |
TMP118C/ TMP118MC | 0x4A | 1001010'b |
TMP118D/ TMP118MD | 0x4B | 1001011'b |