SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
This register is used to configure the low temperature comparator threshold of the device. The limit is formatted in a 16-bit two's complement format with a LSB (Least Significant Bit) equal to 0.0078125 °C. The default value on start-up is 2580h or 75 °C.
Return to Register Map.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TLow_Limit[15:8] | |||||||
| R/W-25h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TLow_Limit[7:0] | |||||||
| R/W-80h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | TLow_Limit[15:0] | R/W | 2580h | 16-bit temperature low limit setting to be used to program the temperature comparator hysteresis. Temperature low limit is represented by a 16-bit, two's complement word with an LSB equal to 0.0078125 °C. The default setting for this is 75 °C. |