SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
PoC networks can be utilized in ADAS systems to send power from the deserializer board to the serializer board and camera, eliminating the need for a separate power cable. Although PoC networks simplify the overall system architecture, careful consideration must be given to the selected components and network design. Systems that implement a PoC network must be validated to meet TI's channel specifications and noise requirements. Additionally, the PoC network must be designed to properly filter the system's entire FPD-Link operating frequency range, while fulfilling all power consumption requirements of the system and temperature ratings of the individual components. These factors must be considered when selecting a PoC network to implement in an FPD-Link system to provide reliable communication across all operating conditions.