SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 68uH 3mm × 3mm x 1.4mm | LQH3NPH680MME | Murata |
| L2 | Inductor, 2uH 2mm × 1.2mm x 1.6mm | LQW21FT2R0M0H | |
| R1 | 1kΩ |