SNLA224C June   2014  – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory of Operation for Power Over Coax
    1. 2.1 Inductor Characteristics
    2. 2.2 Capacitor Characteristics
    3. 2.3 Inductors versus Ferrite Beads
  6. 3Design Considerations
    1. 3.1 Frequency Range
    2. 3.2 Power Considerations
    3. 3.3 Resistance Considerations
    4. 3.4 Inductor Size Considerations
    5. 3.5 Layout Considerations
  7. 4FPD-Link PoC Requirements
    1. 4.1 Channel Requirements
  8. 5PoC Noise
    1. 5.1 PoC Noise Requirements
    2. 5.2 Measuring VPoC Noise and Pulse
      1. 5.2.1 Requirements
      2. 5.2.2 Measurement Procedure
    3. 5.3 Measuring RIN+ Noise
      1. 5.3.1 Requirements
      2. 5.3.2 Measurement Procedures
    4. 5.4 Causes of PoC Noise
    5. 5.5 Noise Measurement Best Practices
    6. 5.6 Reducing Effects of PoC Noise
  9. 6TI Reviewed PoC Networks
    1. 6.1 PoC Network from FPD-Link III Data Sheet
    2. 6.2 Murata FPD3 Networks
      1. 6.2.1 Murata FPD3 Design 1
      2. 6.2.2 Murata FPD3 Design 2
      3. 6.2.3 Murata FPD3 Design 3
      4. 6.2.4 Murata FPD3 Design 4
      5. 6.2.5 Murata FPD3 Design 5
      6. 6.2.6 Murata FPD3 Design 6
    3. 6.3 TDK FPD3 Networks
      1. 6.3.1  TDK FPD3 Design 1
      2. 6.3.2  TDK FPD3 Design 2
      3. 6.3.3  TDK FPD3 Design 3
      4. 6.3.4  TDK FPD3 Design 4
      5. 6.3.5  TDK FPD3 Design 5
      6. 6.3.6  TDK FPD3 Design 6
      7. 6.3.7  TDK FPD3 Design 7
      8. 6.3.8  TDK FPD3 Design 8
      9. 6.3.9  TDK FPD3 Design 9
      10. 6.3.10 TDK FPD3 Design 10
    4. 6.4 Coilcraft FPD3 Networks
      1. 6.4.1 Coilcraft FPD3 Design 1
      2. 6.4.2 Coilcraft FPD3 Design 2
      3. 6.4.3 Coilcraft FPD3 Design 3
      4. 6.4.4 Coilcraft FPD3 Design 4
      5. 6.4.5 Coilcraft FPD3 Design 5
      6. 6.4.6 Coilcraft FPD3 Design 6
      7. 6.4.7 Coilcraft FPD3 Design 7
      8. 6.4.8 Coilcraft FPD3 Design 8
      9. 6.4.9 Coilcraft FPD3 Design 9
    5. 6.5 Murata FPD4 Networks
      1. 6.5.1  Design 1
      2. 6.5.2  Design 2
      3. 6.5.3  Design 3
      4. 6.5.4  Design 4
      5. 6.5.5  Design 5
      6. 6.5.6  Design 6
      7. 6.5.7  Design 7
      8. 6.5.8  Design 8
      9. 6.5.9  Design 9
      10. 6.5.10 Design 10
      11. 6.5.11 Design 11
      12. 6.5.12 Design 12
      13. 6.5.13 Design 13
      14. 6.5.14 Design 14
      15. 6.5.15 Design 15
      16. 6.5.16 Design 16
      17. 6.5.17 Design 17
      18. 6.5.18 Design 18
      19. 6.5.19 Design 19
      20. 6.5.20 Design 20
      21. 6.5.21 Design 21
      22. 6.5.22 Design 22
      23. 6.5.23 Design 23
      24. 6.5.24 Design 24
      25. 6.5.25 Design 25
      26. 6.5.26 Design 26
      27. 6.5.27 Design 27
      28. 6.5.28 Design 28
      29. 6.5.29 Design 29
    6. 6.6 TDK FPD4 Networks
      1. 6.6.1  Design 1
      2. 6.6.2  Design 2
      3. 6.6.3  Design 3
      4. 6.6.4  Design 4
      5. 6.6.5  Design 5
      6. 6.6.6  Design 6
      7. 6.6.7  Design 7
      8. 6.6.8  Design 8
      9. 6.6.9  Design 9
      10. 6.6.10 Design 10
      11. 6.6.11 Design 11
      12. 6.6.12 Design 12
      13. 6.6.13 Design 13
      14. 6.6.14 Design 14
      15. 6.6.15 Design 15
      16. 6.6.16 Design 16
      17. 6.6.17 Design 17
      18. 6.6.18 Design 18
      19. 6.6.19 Design 19
      20. 6.6.20 Design 20
      21. 6.6.21 Design 21
      22. 6.6.22 Design 22
      23. 6.6.23 Design 23
      24. 6.6.24 Design 24
      25. 6.6.25 Design 25
    7. 6.7 Coilcraft FPD4 Networks
      1. 6.7.1  Design 1
      2. 6.7.2  Design 2
      3. 6.7.3  Design 3
      4. 6.7.4  Design 4
      5. 6.7.5  Design 5
      6. 6.7.6  Design 6
      7. 6.7.7  Design 7
      8. 6.7.8  Design 8
      9. 6.7.9  Design 9
      10. 6.7.10 Design 10
      11. 6.7.11 Design 11
      12. 6.7.12 Design 12
      13. 6.7.13 Design 13
      14. 6.7.14 Design 14
      15. 6.7.15 Design 15
      16. 6.7.16 Design 16
      17. 6.7.17 Design 17
      18. 6.7.18 Design 18
      19. 6.7.19 Design 19
      20. 6.7.20 Design 20
      21. 6.7.21 Design 21
      22. 6.7.22 Design 22
      23. 6.7.23 Design 23
    8. 6.8 Cyntec FPD4 Networks
      1. 6.8.1 Design 1
      2. 6.8.2 Design 2
      3. 6.8.3 Design 3
      4. 6.8.4 Design 4
      5. 6.8.5 Design 5
      6. 6.8.6 Design 6
    9. 6.9 Tai-Tech FPD4 Networks
      1. 6.9.1 Design 1
      2. 6.9.2 Design 2
      3. 6.9.3 Design 3
      4. 6.9.4 Design 4
      5. 6.9.5 Design 5
      6. 6.9.6 Design 6
  10. 7Summary
  11. 8References
  12. 9Revision History

Measurement Procedures

To accurately measure RIN+ noise in the system, the image sensor and all other load carrying devices on the serializer side must be actively drawing current. The forward channel and back channel transmissions generated by the connected serializer and deserializer must also be disabled to prevent interference in the noise measurements. To disable the forward channel and back channel transmissions, the PDB pin on the serializer and deserializer devices must be pulled to GND. The image sensor is expected to contribute to the RIN+ noise when actively capturing video data. Therefore if the image sensor is not enabled at the time of measurement, the results do not accurately represent the RIN+ noise of the system. An example of the RIN+ noise measurement procedure is listed in the following:

  1. Rework the serializer and deserializer boards such that the PDB pin on the serializer and deserializer are both pulled to GND for the duration of the measurement
  2. Solder wire connections from the I2C bus (SCL, SDA, GND) on the serializer board to an external I2C Controller
  3. Connect the serializer and deserializer boards using a coax cable
  4. If not determined previously during VPoC measurement, measure the noise floor of the oscilloscope by shorting the probe to ground
  5. Power the entire system (sensor, serializer, deserializer, and so on)
  6. Configure the image sensor locally through the external I2C controller and confirm that video is being generated
  7. Set oscilloscope bandwidth to 0 – 50MHz
  8. Probe RIN+ noise at a point closest to the IC pin using a short probe tip for measuring ground
  9. Account for noise floor by subtracting the noise floor measurement from the RIN+ noise measurement