SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10uH 3mm x 3mm x 1.3mm | HPC3015BMV-100M | Tai-Tech |
| L2 | Inductor, 4.7uH 3.2mm x 2.5mm x 2.3mm | APO322523TV-4R7M | |
| L3 | Inductor, 0.82uH 3.2mm x 2.5mm x 2.3mm | APO322523NV-R82M |