SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10uH 4.5mm x 3.2mm x 3mm | ADM45FDC-100M | TDK |
| L2 | Inductor, 2.2uH 3.2mm x 2.5mm x 2.5mm | ADL3225VM-2R2M-TL001 | |
| L3 | |||
| R1 | 1.5kΩ | ||
| R2 |