SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 15uH 5mm x 5.3mm x 3mm | VLS5030EX-150M-D | TDK |
| L2 | Inductor, 1.5uH 2mm x 1.25mm x 1mm | TFM201210ALMA1R5MTAA | |
| L3 | Inductor, 0.8uH 2.2mm x 1.25mm x 1.75mm | ADL2012-R80M-T01 | |
| R1 | 1.5kΩ | ||
| R2 | 1kΩ |