SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 68uH 6mm x 6mm x 4.5mm | VCGA064G-680MS5 | Cyntec |
| L2 | Inductor, 15uH 4.1mm x 2.6mm x 3.1mm | VCSF32253A-150MS5 | |
| L3 | Inductor, 1.5uH 2.1mm x 1.25mm x 1.8mm | VCSF20121H-1R5MS2 | |
| R1 | 1kΩ | ||
| R2 |