SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10uH 4.5mm x 3.2mm x 3.2mm | ADL4532VK-100M-TL000 | TDK |
| L2 | Inductor, 0.47uH 2.2mm x 1.25mm x 1.65mm | ADL2012-R47M-T01 | |
| R1 | 1kΩ |