SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 10μH, 0.288Ω max, 530mA MIN(Isat, Itemp) 30MHz SRF min, 3mm × 3mm, AEC-Q200 | LQH3NPZ100MJR | Murata |
| Inductor, 10μH, 0.360Ω max, 450mA MIN(Isat, Itemp) 30MHz SRF min, 3.2mm × 2.5mm, AEC-Q200 | NLCV32T-100K-EFD | TDK | |
| Inductor, 10μH, 0.400Ω typ, 550mA MIN(Isat, Itemp) 39MHz SRF typ, 3mm × 3mm, AEC-Q200 | TYS3010100M-10 | Laird | |
| Inductor, 10μH, 0.325Ω max, 725mA MIN(Isat, Itemp) 41MHz SRF typ, 3mm × 3mm, AEC-Q200 | TYS3015100M-10 | Laird | |
| FB1 – FB3 | Ferrite Bead, 1.5kΩ at 1GHz, 0.5Ω max @ DC 500mA at 85°C, 0603 SMD , AEC-Q200 | BLM18HE152SZ1 | Murata |