SNLA224C June 2014 – November 2026 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB9702-Q1
| Designator | Description | Part Number | Vendor |
|---|---|---|---|
| L1 | Inductor, 6.8uH 3.3mm × 2.67mm x 3mm | 1210POC-682 | Coilcraft |
| L2 | Inductor, 1uH 2.2mm × 1.45mm x 1.5mm | PFL2015-102 | |
| L3 | Inductor, 0.18uH 1.14mm × 0.635mm x 0.71mm | PFL1005-181 | |
| R1 | 4kΩ |