SNLA239D May 2021 – April 2025 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Purpose: To make sure that the PHY transmit waveforms fit into the IEEE-defined templates.
Pass Condition: Voltage output waveforms fit into IEEE-defined templates with PHY in Test Mode 1 after normalization.
Specific Test Setup: Verify the correct test fixture connections. Note that some Ethernet compliance software can run Template and Peak Voltage Tests simultaneously.